IESNA:LM-63-2002
[TEST]P949313
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4A-835-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16615
TILT=NONE
104 -1 1 37 73 1 1 1 1 0
1 1 114
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
2284.7 2457 2642 2827.8 2970.3 3057.5 3110.6 3140.4 3173.3 3211.4
3260.5 3327.1 3417 3523.1 3651.9 3868.9 4196.8 4631.7 5168.6 5840.2
6720.4 7730.8 8806.5 9785 10376.3 10076 9475 8669.8 7702.3 6549.5
5091.1 3637.5 2380.7 1383.9 608.9 188.5 0
2284.7 2466.3 2674.5 2880.8 3032.9 3125.4 3169.1 3179.9 3187 3193.3
3203.5 3225.2 3265 3315 3397.3 3569.4 3871.1 4308.5 4878.4 5557.8
6371.6 7308.4 8389.2 9557.7 10729.3 11040.5 10380.2 9530.7 8638.7 7624
6203.2 4675.7 3254.2 1981 925.8 295 0
2284.7 2475.7 2707.1 2933.6 3095.5 3193.2 3227.6 3219.5 3200.9 3175.3
3146.5 3123.3 3113.2 3107.1 3142.8 3270 3545.4 3985.3 4588 5275.3
6022.8 6886.1 7971.9 9330.4 11082.3 12005 11285.4 10391.6 9575.2 8698.7
7315.4 5714 4127.5 2578.2 1242.7 401.5 0
2284.7 2488.9 2739.4 2981.3 3151.3 3243.7 3259.3 3220.1 3159.2 3089
3015.5 2949.8 2899.6 2865.4 2891 3041.1 3375.2 3887.3 4544.8 5266.6
6024.3 6843.4 7805.4 8996.4 10667.6 11958.2 11464.6 10475.6 9612.8 8725.7
7415.3 5856.9 4305.2 2776.6 1411.5 495.7 0
2284.7 2502.1 2771.7 3028.9 3207.2 3294 3291 3220.6 3117.6 3002.7
2884.6 2776.4 2686.1 2623.8 2639.3 2812.3 3205.1 3789.3 4501.5 5257.8
6025.8 6800.6 7638.9 8662.6 10252.9 11911.4 11643.6 10559.5 9650.4 8752.6
7515.2 5999.8 4482.8 2975.1 1580.3 589.9 0
2284.7 2510 2789.3 3057.5 3241 3318.5 3291.9 3185.1 3039.2 2887.4
2744.5 2621.2 2524.4 2471.9 2533.8 2805.5 3325.2 4051.3 4921.1 5863.3
6806.1 7732.7 8676.3 9710 11244.2 12819.4 12797.5 11761.9 10725.6 9593.8
8169.6 6497.3 4858.6 3233.7 1792.8 696.1 0
2284.7 2517.9 2806.8 3086.2 3274.7 3343.1 3292.7 3149.6 2960.8 2772.2
2604.5 2466 2362.7 2319.9 2428.3 2798.6 3445.3 4313.2 5340.9 6468.5
7586.3 8664.7 9713.5 10757.4 12235.4 13727.5 13951.5 12964.1 11800.7 10435
8824.1 6994.8 5234.1 3492.4 2005.2 802.4 0
2284.7 2521.9 2817.4 3101.7 3289.8 3351.3 3284 3117.1 2903.8 2700.8
2529.5 2392.2 2294.3 2266.2 2415.8 2856 3584.7 4566.8 5757.5 7078.5
8391.4 9660.8 10901 12102.5 13675.4 15097.6 15280.1 14298.3 12948.9 11295
9429.5 7424.2 5459.6 3586.4 2058.6 806.9 0
2284.7 2525.8 2828.1 3117.1 3304.8 3359.6 3275.2 3084.4 2846.7 2629.4
2454.6 2318.5 2225.8 2212.4 2403.2 2913.3 3724.1 4820.3 6174.2 7688.3
9196.5 10656.8 12088.5 13447.4 15115.5 16467.7 16608.6 15632.6 14097.1 12154.9
10034.8 7853.6 5685 3680.4 2112 811.4 0
2284.7 2524 2836.2 3124.6 3310.5 3360.4 3264.9 3061.5 2811.6 2590.7
2418 2283.8 2193.5 2189.1 2401.3 2943.1 3793.5 4969.2 6427.2 8046.4
9683.3 11240.3 12782.4 14307.9 16045.5 17327.3 17340.4 16206 14415.7 12187.1
9872.6 7574.8 5236.6 3328 1829.7 681.2 0
2284.7 2525.8 2828.1 3117.1 3304.8 3359.6 3275.2 3084.4 2846.7 2629.4
2454.6 2318.5 2225.8 2212.4 2403.2 2913.3 3724.1 4820.3 6174.2 7688.3
9196.5 10656.8 12088.5 13447.4 15115.5 16467.7 16608.6 15632.6 14097.1 12154.9
10034.8 7853.6 5685 3680.4 2112 811.4 0
2284.7 2521.9 2817.4 3101.7 3289.8 3351.3 3284 3117.1 2903.8 2700.8
2529.5 2392.2 2294.3 2266.2 2415.8 2856 3584.7 4566.8 5757.5 7078.5
8391.4 9660.8 10901 12102.5 13675.4 15097.6 15280.1 14298.3 12948.9 11295
9429.5 7424.2 5459.6 3586.4 2058.6 806.9 0
2284.7 2517.9 2806.8 3086.2 3274.7 3343.1 3292.7 3149.6 2960.8 2772.2
2604.5 2466 2362.7 2319.9 2428.3 2798.6 3445.3 4313.2 5340.9 6468.5
7586.3 8664.7 9713.5 10757.4 12235.4 13727.5 13951.5 12964.1 11800.7 10435
8824.1 6994.8 5234.1 3492.4 2005.2 802.4 0
2284.7 2510 2789.3 3057.5 3241 3318.5 3291.9 3185.1 3039.2 2887.4
2744.5 2621.2 2524.4 2471.9 2533.8 2805.5 3325.2 4051.3 4921.1 5863.3
6806.1 7732.7 8676.3 9710 11244.2 12819.4 12797.5 11761.9 10725.6 9593.8
8169.6 6497.3 4858.6 3233.7 1792.8 696.1 0
2284.7 2502.1 2771.7 3028.9 3207.2 3294 3291 3220.6 3117.6 3002.7
2884.6 2776.4 2686.1 2623.8 2639.3 2812.3 3205.1 3789.3 4501.5 5257.8
6025.8 6800.6 7638.9 8662.6 10252.9 11911.4 11643.6 10559.5 9650.4 8752.6
7515.2 5999.8 4482.8 2975.1 1580.3 589.9 0
2284.7 2488.9 2739.4 2981.3 3151.3 3243.7 3259.3 3220.1 3159.2 3089
3015.5 2949.8 2899.6 2865.4 2891 3041.1 3375.2 3887.3 4544.8 5266.6
6024.3 6843.4 7805.4 8996.4 10667.6 11958.2 11464.6 10475.6 9612.8 8725.7
7415.3 5856.9 4305.2 2776.6 1411.5 495.7 0
2284.7 2475.7 2707.1 2933.6 3095.5 3193.2 3227.6 3219.5 3200.9 3175.3
3146.5 3123.3 3113.2 3107.1 3142.8 3270 3545.4 3985.3 4588 5275.3
6022.8 6886.1 7971.9 9330.4 11082.3 12005 11285.4 10391.6 9575.2 8698.7
7315.4 5714 4127.5 2578.2 1242.7 401.5 0
2284.7 2466.3 2674.5 2880.8 3032.9 3125.4 3169.1 3179.9 3187 3193.3
3203.5 3225.2 3265 3315 3397.3 3569.4 3871.1 4308.5 4878.4 5557.8
6371.6 7308.4 8389.2 9557.7 10729.3 11040.5 10380.2 9530.7 8638.7 7624
6203.2 4675.7 3254.2 1981 925.8 295 0
2284.7 2457 2642 2827.8 2970.3 3057.5 3110.6 3140.4 3173.3 3211.4
3260.5 3327.1 3417 3523.1 3651.9 3868.9 4196.8 4631.7 5168.6 5840.2
6720.4 7730.8 8806.5 9785 10376.3 10076 9475 8669.8 7702.3 6549.5
5091.1 3637.5 2380.7 1383.9 608.9 188.5 0
2284.7 2438.1 2600.3 2759.1 2883.4 2962.1 3011.1 3039.5 3068.4 3104.3
3155.5 3227 3320.2 3427.2 3560.2 3752 4026.4 4385.7 4836.8 5373.2
6016.3 6691.9 7290.9 7715.4 7821.5 7374.8 6742.8 5990.6 5170 4280.3
3260.4 2282 1470.2 850.9 382.8 125.4 0
2284.7 2419.3 2558.7 2690.4 2796.5 2866.7 2911.6 2938.6 2963.5 2997
3050.5 3126.8 3223.5 3331.5 3468.4 3635 3855.9 4139.6 4505 4906.1
5312.2 5653 5775.3 5645.8 5266.6 4673.6 4010.5 3311.5 2637.6 2011.2
1429.7 926.5 559.8 318.1 156.8 62.2 0
2284.7 2399.2 2517.1 2627 2712.6 2771.6 2808.5 2826.1 2839.8 2858.4
2892.1 2944.7 3012.8 3083.9 3164.9 3255.7 3370.9 3521.6 3719.9 3931.2
4127.2 4254.5 4226.4 4029 3661.6 3164.7 2657.8 2161.3 1701.7 1300.9
944.2 639.8 412.2 253.5 135.5 56.2 0
2284.7 2379.2 2475.7 2563.5 2628.8 2676.6 2705.4 2713.6 2716.2 2719.7
2733.6 2762.5 2802.1 2836.3 2861.4 2876.3 2885.7 2903.5 2934.8 2956.3
2942.2 2855.9 2677.5 2412.3 2056.6 1655.9 1305.2 1011 765.8 590.7
458.7 353.1 264.8 189.2 114.4 50.1 0
2284.7 2359.1 2433.8 2501.7 2553.8 2588 2603.4 2595.2 2572.8 2545.3
2518.1 2499.9 2491.4 2480.9 2461.1 2427.2 2380.4 2332.2 2287.4 2250.4
2210.1 2142 2029.1 1869.8 1663.1 1415.7 1193.1 979.2 774.9 618.2
483.6 370.1 271.8 190.4 113.8 49.5 0
2284.7 2338.9 2392.1 2439.9 2478.6 2499.5 2501.4 2476.9 2429.4 2370.8
2302.7 2237.4 2180.6 2125.3 2061 1978 1875.3 1761.1 1640.1 1544.6
1478 1428.2 1380.6 1327.3 1269.7 1175.5 1081 947.3 784 645.7
508.5 387.1 278.8 191.8 113.1 48.9 0
2284.7 2319.6 2353.1 2385.4 2414.3 2426.6 2417.1 2375.4 2303.6 2219.4
2125.3 2039.3 1967.4 1905.4 1844.5 1772.8 1687.2 1592.8 1492.5 1413.2
1360.5 1325.8 1300.6 1270.8 1225.2 1145.9 1067 955.1 820.1 696.9
565.8 442.7 326 226.5 138.5 59.3 0
2284.7 2300.3 2314.1 2331 2349.8 2353.8 2332.7 2274 2177.9 2068
1948 1841.3 1754.3 1685.5 1628 1567.6 1499.2 1424.5 1344.9 1281.7
1243 1223.4 1220.6 1214.2 1180.8 1116.5 1053.1 962.8 856.1 748
623.2 498.4 373 261.3 163.9 69.7 0
2284.7 2281.6 2277.3 2280.8 2287.8 2288.7 2260.6 2189.1 2079.1 1955.5
1832.8 1736.3 1666.2 1614.5 1568.9 1515.8 1452.3 1381.3 1301 1225.2
1168.7 1138 1141 1144.1 1134.5 1110.8 1053.8 960.9 856.1 756.6
662.8 563.7 451.1 327.9 213.5 90.3 0
2284.7 2260.9 2240.9 2233.7 2237.2 2241.6 2222.9 2165.9 2073 1967.5
1865.2 1775.8 1697.1 1628.2 1563.2 1495 1420.3 1340.9 1262 1191.6
1129.6 1083.4 1058.9 1044.2 1030.3 1014.2 980.2 919.5 842.5 756.8
659.5 562 450.8 331.6 218.3 96.4 0
2284.7 2244 2209.1 2191.4 2192.7 2205.1 2205.5 2172.3 2102.8 2011.6
1916 1824.9 1736.1 1651.3 1569.5 1488 1404.4 1319.9 1241.5 1174.4
1114.4 1068.4 1035 1009.4 985.3 957.9 920.4 869.7 807.1 732.5
640.8 547 438.3 325.4 211.7 93.8 0
2284.7 2227.3 2177.3 2149.3 2148.1 2168.8 2188.1 2178.6 2132.6 2055.7
1966.9 1874 1775.2 1674.3 1575.9 1480.9 1388.5 1298.8 1221.1 1157.3
1099.2 1053.4 1011.3 974.7 940.3 901.7 860.5 819.9 771.7 708.2
622 532 425.6 319.3 205.2 91.2 0
2284.7 2212.1 2150.7 2114.2 2113 2145.5 2191.2 2216.8 2199 2131.5
2035 1930 1821.6 1711.4 1604.2 1501.3 1403.2 1310.8 1231.1 1166.7
1113.9 1075.5 1042.8 1008.6 970 920.5 867.8 817.6 763.8 696.6
611 520.8 416.3 312.6 197.7 89.8 0
2284.7 2197 2124.1 2079.1 2078 2122.3 2194.4 2255.1 2265.4 2207.4
2103.2 1985.9 1868.1 1748.6 1632.4 1521.5 1417.8 1322.8 1241.2 1176.1
1128.8 1097.6 1074.1 1042.4 999.6 939.4 875 815.3 755.9 685.1
599.8 509.5 406.8 306 190.2 88.4 0
2284.7 2183.8 2100.6 2049.6 2046.2 2097.3 2187.9 2275.4 2307.9 2262.7
2157.7 2029.6 1904.3 1783.3 1666.8 1555.8 1451 1354.2 1271.1 1205.3
1156.3 1122.9 1101.3 1074.3 1036.3 982.1 920.7 857.6 793.1 714.4
621.6 527.3 421.5 304.7 183.9 88.1 0
2284.7 2170.6 2077.1 2019.9 2014.2 2072.4 2181.4 2295.7 2350.5 2318
2212.1 2073.2 1940.6 1818.1 1701.3 1590.2 1484.1 1385.6 1300.9 1234.4
1183.7 1148.1 1128.5 1106.2 1072.9 1024.9 966.6 899.9 830.2 743.6
643.3 544.9 436.2 303.5 177.5 87.8 0
2284.7 2157.2 2055.8 1993.8 1984.9 2041.9 2155 2274.4 2340.6 2324
2232.5 2095.9 1959 1838.5 1725.8 1620.5 1519 1423.3 1340 1273
1218.3 1180.2 1156.7 1134.1 1101.2 1055.1 995.5 927.4 853.9 765
662.7 561.5 450.2 298.6 163.9 77.5 0
2284.7 2144 2034.4 1967.8 1955.5 2011.6 2128.7 2253.1 2330.7 2329.9
2252.7 2118.6 1977.4 1859.1 1750.4 1650.8 1554 1461 1379.1 1311.6
1252.8 1212.5 1184.9 1162.1 1129.6 1085.4 1024.4 954.7 877.6 786.4
682.1 578.2 464.2 293.7 150.4 67.1 0
2284.7 2133.7 2018 1948.2 1932.2 1981.8 2086.2 2196.9 2266.5 2268.5
2202.4 2082.7 1950.2 1834 1732.5 1642.6 1556 1471.1 1393.5 1328.2
1274.2 1237.8 1211.7 1189.2 1156.8 1110.3 1046.4 973.7 894.7 803.2
697.3 594.2 476.4 319.6 174.6 77.2 0
2284.7 2123.4 2001.5 1928.8 1908.8 1952 2043.8 2140.7 2202.3 2207.1
2152.1 2046.9 1922.8 1808.8 1714.7 1634.4 1557.9 1481.2 1408 1344.9
1295.6 1263.2 1238.6 1216.2 1184 1135.2 1068.3 992.6 911.8 819.9
712.6 610.2 488.5 345.6 199 87.5 0
2284.7 2115.1 1990 1915.1 1893.5 1932.3 2013.8 2096.6 2148.1 2151.4
2102.5 2008.5 1895.3 1786.8 1694.3 1615.7 1542 1467.8 1395.9 1336.5
1295.1 1267.7 1244.9 1222.6 1191 1141.9 1075.2 999.4 918.3 827.6
720.7 617.7 498.5 362.6 220.1 96 0
2284.7 2106.7 1978.6 1901.4 1878.1 1912.5 1983.8 2052.4 2094 2095.5
2053.1 1970 1867.6 1764.8 1674.1 1596.9 1526.2 1454.5 1383.9 1328
1294.7 1272.3 1251.2 1229 1198 1148.7 1082 1006 924.8 835.3
728.7 625.3 508.5 379.6 241.1 104.5 0
2284.7 2100.2 1970.4 1892 1869.2 1902.6 1970.1 2032 2068 2068.1
2029.2 1954 1859.4 1759.5 1665.9 1582.1 1504.6 1427.7 1353.3 1300.9
1273 1254.6 1235.8 1213.4 1182.8 1134.9 1068.8 993.8 914.8 827.1
724.7 619.7 506 378.6 239.3 102.4 0
2284.7 2093.8 1962.3 1882.7 1860.4 1892.8 1956.4 2011.6 2041.9 2040.5
2005.5 1938 1851.2 1754.1 1657.9 1567.4 1483.2 1401 1322.8 1273.7
1251.2 1236.9 1220.4 1197.8 1167.6 1121.1 1055.6 981.7 904.9 818.8
720.7 613.9 503.7 377.4 237.6 100.1 0
2284.7 2087.8 1956 1877.1 1855.6 1888.8 1951.1 2004.9 2033.5 2031.3
1996.8 1934 1851.2 1754.8 1656.1 1559.6 1468.7 1379.9 1298 1250.7
1230 1217.8 1203.7 1181.3 1150.6 1103.3 1038.2 965.6 889.5 804.1
708.3 601.4 486.9 363.3 226.5 94.5 0
2284.7 2081.7 1949.8 1871.6 1850.9 1884.8 1945.9 1998.2 2025.2 2022.1
1988.2 1930.1 1851.2 1755.6 1654.4 1551.8 1454.3 1358.7 1273.2 1227.8
1208.8 1198.9 1187.1 1164.7 1133.6 1085.4 1020.9 949.5 874.1 789.5
695.9 589 470.1 349.1 215.5 88.7 0
2284.7 2074.3 1943.7 1867.4 1849 1884 1945.4 1997.1 2022.6 2018.2
1983.1 1928.8 1852.5 1756.9 1653.5 1547.4 1445.7 1344.9 1257.2 1212.5
1194.1 1185.3 1174.8 1152 1120.4 1069.6 1007.3 937.2 860.1 775.9
683 578.6 450.6 336.7 204.3 83.3 0
2284.7 2081.7 1949.8 1871.6 1850.9 1884.8 1945.9 1998.2 2025.2 2022.1
1988.2 1930.1 1851.2 1755.6 1654.4 1551.8 1454.3 1358.7 1273.2 1227.8
1208.8 1198.9 1187.1 1164.7 1133.6 1085.4 1020.9 949.5 874.1 789.5
695.9 589 470.1 349.1 215.5 88.7 0
2284.7 2087.8 1956 1877.1 1855.6 1888.8 1951.1 2004.9 2033.5 2031.3
1996.8 1934 1851.2 1754.8 1656.1 1559.6 1468.7 1379.9 1298 1250.7
1230 1217.8 1203.7 1181.3 1150.6 1103.3 1038.2 965.6 889.5 804.1
708.3 601.4 486.9 363.3 226.5 94.5 0
2284.7 2093.8 1962.3 1882.7 1860.4 1892.8 1956.4 2011.6 2041.9 2040.5
2005.5 1938 1851.2 1754.1 1657.9 1567.4 1483.2 1401 1322.8 1273.7
1251.2 1236.9 1220.4 1197.8 1167.6 1121.1 1055.6 981.7 904.9 818.8
720.7 613.9 503.7 377.4 237.6 100.1 0
2284.7 2100.2 1970.4 1892 1869.2 1902.6 1970.1 2032 2068 2068.1
2029.2 1954 1859.4 1759.5 1665.9 1582.1 1504.6 1427.7 1353.3 1300.9
1273 1254.6 1235.8 1213.4 1182.8 1134.9 1068.8 993.8 914.8 827.1
724.7 619.7 506 378.6 239.3 102.4 0
2284.7 2106.7 1978.6 1901.4 1878.1 1912.5 1983.8 2052.4 2094 2095.5
2053.1 1970 1867.6 1764.8 1674.1 1596.9 1526.2 1454.5 1383.9 1328
1294.7 1272.3 1251.2 1229 1198 1148.7 1082 1006 924.8 835.3
728.7 625.3 508.5 379.6 241.1 104.5 0
2284.7 2115.1 1990 1915.1 1893.5 1932.3 2013.8 2096.6 2148.1 2151.4
2102.5 2008.5 1895.3 1786.8 1694.3 1615.7 1542 1467.8 1395.9 1336.5
1295.1 1267.7 1244.9 1222.6 1191 1141.9 1075.2 999.4 918.3 827.6
720.7 617.7 498.5 362.6 220.1 96 0
2284.7 2123.4 2001.5 1928.8 1908.8 1952 2043.8 2140.7 2202.3 2207.1
2152.1 2046.9 1922.8 1808.8 1714.7 1634.4 1557.9 1481.2 1408 1344.9
1295.6 1263.2 1238.6 1216.2 1184 1135.2 1068.3 992.6 911.8 819.9
712.6 610.2 488.5 345.6 199 87.5 0
2284.7 2133.7 2018 1948.2 1932.2 1981.8 2086.2 2196.9 2266.5 2268.5
2202.4 2082.7 1950.2 1834 1732.5 1642.6 1556 1471.1 1393.5 1328.2
1274.2 1237.8 1211.7 1189.2 1156.8 1110.3 1046.4 973.7 894.7 803.2
697.3 594.2 476.4 319.6 174.6 77.2 0
2284.7 2144 2034.4 1967.8 1955.5 2011.6 2128.7 2253.1 2330.7 2329.9
2252.7 2118.6 1977.4 1859.1 1750.4 1650.8 1554 1461 1379.1 1311.6
1252.8 1212.5 1184.9 1162.1 1129.6 1085.4 1024.4 954.7 877.6 786.4
682.1 578.2 464.2 293.7 150.4 67.1 0
2284.7 2157.2 2055.8 1993.8 1984.9 2041.9 2155 2274.4 2340.6 2324
2232.5 2095.9 1959 1838.5 1725.8 1620.5 1519 1423.3 1340 1273
1218.3 1180.2 1156.7 1134.1 1101.2 1055.1 995.5 927.4 853.9 765
662.7 561.5 450.2 298.6 163.9 77.5 0
2284.7 2170.6 2077.1 2019.9 2014.2 2072.4 2181.4 2295.7 2350.5 2318
2212.1 2073.2 1940.6 1818.1 1701.3 1590.2 1484.1 1385.6 1300.9 1234.4
1183.7 1148.1 1128.5 1106.2 1072.9 1024.9 966.6 899.9 830.2 743.6
643.3 544.9 436.2 303.5 177.5 87.8 0
2284.7 2183.8 2100.6 2049.6 2046.2 2097.3 2187.9 2275.4 2307.9 2262.7
2157.7 2029.6 1904.3 1783.3 1666.8 1555.8 1451 1354.2 1271.1 1205.3
1156.3 1122.9 1101.3 1074.3 1036.3 982.1 920.7 857.6 793.1 714.4
621.6 527.3 421.5 304.7 183.9 88.1 0
2284.7 2197 2124.1 2079.1 2078 2122.3 2194.4 2255.1 2265.4 2207.4
2103.2 1985.9 1868.1 1748.6 1632.4 1521.5 1417.8 1322.8 1241.2 1176.1
1128.8 1097.6 1074.1 1042.4 999.6 939.4 875 815.3 755.9 685.1
599.8 509.5 406.8 306 190.2 88.4 0
2284.7 2212.1 2150.7 2114.2 2113 2145.5 2191.2 2216.8 2199 2131.5
2035 1930 1821.6 1711.4 1604.2 1501.3 1403.2 1310.8 1231.1 1166.7
1113.9 1075.5 1042.8 1008.6 970 920.5 867.8 817.6 763.8 696.6
611 520.8 416.3 312.6 197.7 89.8 0
2284.7 2227.3 2177.3 2149.3 2148.1 2168.8 2188.1 2178.6 2132.6 2055.7
1966.9 1874 1775.2 1674.3 1575.9 1480.9 1388.5 1298.8 1221.1 1157.3
1099.2 1053.4 1011.3 974.7 940.3 901.7 860.5 819.9 771.7 708.2
622 532 425.6 319.3 205.2 91.2 0
2284.7 2244 2209.1 2191.4 2192.7 2205.1 2205.5 2172.3 2102.8 2011.6
1916 1824.9 1736.1 1651.3 1569.5 1488 1404.4 1319.9 1241.5 1174.4
1114.4 1068.4 1035 1009.4 985.3 957.9 920.4 869.7 807.1 732.5
640.8 547 438.3 325.4 211.7 93.8 0
2284.7 2260.9 2240.9 2233.7 2237.2 2241.6 2222.9 2165.9 2073 1967.5
1865.2 1775.8 1697.1 1628.2 1563.2 1495 1420.3 1340.9 1262 1191.6
1129.6 1083.4 1058.9 1044.2 1030.3 1014.2 980.2 919.5 842.5 756.8
659.5 562 450.8 331.6 218.3 96.4 0
2284.7 2281.6 2277.3 2280.8 2287.8 2288.7 2260.6 2189.1 2079.1 1955.5
1832.8 1736.3 1666.2 1614.5 1568.9 1515.8 1452.3 1381.3 1301 1225.2
1168.7 1138 1141 1144.1 1134.5 1110.8 1053.8 960.9 856.1 756.6
662.8 563.7 451.1 327.9 213.5 90.3 0
2284.7 2300.3 2314.1 2331 2349.8 2353.8 2332.7 2274 2177.9 2068
1948 1841.3 1754.3 1685.5 1628 1567.6 1499.2 1424.5 1344.9 1281.7
1243 1223.4 1220.6 1214.2 1180.8 1116.5 1053.1 962.8 856.1 748
623.2 498.4 373 261.3 163.9 69.7 0
2284.7 2319.6 2353.1 2385.4 2414.3 2426.6 2417.1 2375.4 2303.6 2219.4
2125.3 2039.3 1967.4 1905.4 1844.5 1772.8 1687.2 1592.8 1492.5 1413.2
1360.5 1325.8 1300.6 1270.8 1225.2 1145.9 1067 955.1 820.1 696.9
565.8 442.7 326 226.5 138.5 59.3 0
2284.7 2338.9 2392.1 2439.9 2478.6 2499.5 2501.4 2476.9 2429.4 2370.8
2302.7 2237.4 2180.6 2125.3 2061 1978 1875.3 1761.1 1640.1 1544.6
1478 1428.2 1380.6 1327.3 1269.7 1175.5 1081 947.3 784 645.7
508.5 387.1 278.8 191.8 113.1 48.9 0
2284.7 2359.1 2433.8 2501.7 2553.8 2588 2603.4 2595.2 2572.8 2545.3
2518.1 2499.9 2491.4 2480.9 2461.1 2427.2 2380.4 2332.2 2287.4 2250.4
2210.1 2142 2029.1 1869.8 1663.1 1415.7 1193.1 979.2 774.9 618.2
483.6 370.1 271.8 190.4 113.8 49.5 0
2284.7 2379.2 2475.7 2563.5 2628.8 2676.6 2705.4 2713.6 2716.2 2719.7
2733.6 2762.5 2802.1 2836.3 2861.4 2876.3 2885.7 2903.5 2934.8 2956.3
2942.2 2855.9 2677.5 2412.3 2056.6 1655.9 1305.2 1011 765.8 590.7
458.7 353.1 264.8 189.2 114.4 50.1 0
2284.7 2399.2 2517.1 2627 2712.6 2771.6 2808.5 2826.1 2839.8 2858.4
2892.1 2944.7 3012.8 3083.9 3164.9 3255.7 3370.9 3521.6 3719.9 3931.2
4127.2 4254.5 4226.4 4029 3661.6 3164.7 2657.8 2161.3 1701.7 1300.9
944.2 639.8 412.2 253.5 135.5 56.2 0
2284.7 2419.3 2558.7 2690.4 2796.5 2866.7 2911.6 2938.6 2963.5 2997
3050.5 3126.8 3223.5 3331.5 3468.4 3635 3855.9 4139.6 4505 4906.1
5312.2 5653 5775.3 5645.8 5266.6 4673.6 4010.5 3311.5 2637.6 2011.2
1429.7 926.5 559.8 318.1 156.8 62.2 0
2284.7 2438.1 2600.3 2759.1 2883.4 2962.1 3011.1 3039.5 3068.4 3104.3
3155.5 3227 3320.2 3427.2 3560.2 3752 4026.4 4385.7 4836.8 5373.2
6016.3 6691.9 7290.9 7715.4 7821.5 7374.8 6742.8 5990.6 5170 4280.3
3260.4 2282 1470.2 850.9 382.8 125.4 0
2284.7 2457 2642 2827.8 2970.3 3057.5 3110.6 3140.4 3173.3 3211.4
3260.5 3327.1 3417 3523.1 3651.9 3868.9 4196.8 4631.7 5168.6 5840.2
6720.4 7730.8 8806.5 9785 10376.3 10076 9475 8669.8 7702.3 6549.5
5091.1 3637.5 2380.7 1383.9 608.9 188.5 0
